Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Ultratech Wheel features a robust cast iron body with a 200 mm diameter and 50 mm wide tread made from casted Ultratech Polyurethane, incorporating a precision ball bearing system with a 20 mm axle hole diameter and 60 mm hub length. This wheel delivers exceptional load performance with a static capacity of 2000 kg and dynamic capacities of 1000 kg at 4 km/h or 800 kg at 6 km/h, making it ideal for demanding applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, forklift trucks, and AGV systems.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
FCP200x50-Ø20-75shA-soft
EAN
4031582479010
Core attributes
Type
Wheel
Load capacity at 4 km/h
1000 kg
Load capacity at 6 km/h
800 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.3 kg
Product name
Ultratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
75 Shore A
Body material
Cast iron
Tread material
Ultratech Polyurethane, casted
Axle hole diameter
20 mm
Hub length
60 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.