Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a 160mm diameter with a 40mm tread width and 58mm hub length, incorporating a 20mm axle hole diameter for secure mounting. Constructed from polyamide material with an identical tread composition, this roller bearing equipped wheel utilises stainless components for enhanced durability. Load specifications include a dynamic capacity of 400kg at 4km/h operating speed and a static load rating of 800kg, making it suitable for automotive OEM, container construction, electronic systems, clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOD160x40-Ø20 LM58 TFR
EAN
4031582485349
Core attributes
Type
Wheel
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.57 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.