Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Basetech wheel is constructed from polypropylene with an identical tread material, featuring a 160mm diameter and 40mm tread width. The wheel incorporates a plain bearing system with a 20mm axle hole diameter and 58mm hub length. Load specifications include a dynamic capacity of 200kg at 3km/h operating speed and a static load capacity of 400kg. This wheel is specifically designed for applications including roll cages, store fixtures and display systems, providing reliable performance in commercial and industrial castor assemblies.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
POO160x40-Ø20 white
EAN
4031582482119
Core attributes
Type
Wheel
Load capacity at 3 km/h
200 kg
Load capacity Static
400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.18 kg
Product name
Basetech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.