Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech Wheel is designed for castor applications with a diameter of 125 mm and tread width of 30 mm, featuring a hub length of 34.9 mm and axle hole diameter of 12 mm. This wheel offers a dynamic load capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg. The body is constructed from electric conductive polypropylene with a thermoplastic rubber, electric-conductive tread and plain bearing system. Suitable applications include roll cages, shopping trolleys, store fixtures and display, tool cabinets, work benches, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
YGO125x30-Ø12 TFR
EAN
4031582482669
Core attributes
Type
Wheel
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.24 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene, electric conductive
Tread material
Thermoplastic rubber, electric-conductive
Axle hole diameter
12 mm
Hub length
34.9 mm
Tread width
30 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.