Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a 125 mm diameter with a 43 mm wide tread and 58 mm hub length, incorporating a 20 mm axle hole diameter. Constructed from polyamide with a tread material identical to the wheel body, it utilises a stainless roller bearing system. The wheel provides a static load capacity of 700 kg and dynamic load capacity of 350 kg at speeds up to 4 km/h. Suitable applications include automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOD125x43-Ø20 LM58 TFR
EAN
4031582485332
Core attributes
Type
Wheel
Load capacity at 4 km/h
350 kg
Load capacity Static
700 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.57 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
20 mm
Hub length
58 mm
Tread width
43 mm
Diameter
125 mm
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.