Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech Wheel features a robust polyamide body construction with an identical tread material, measuring 125mm in diameter with a 40mm tread width and 44mm hub length, designed with a 12mm axle hole diameter and equipped with stainless roller bearings for enhanced durability. This wheel delivers exceptional load performance with a dynamic load capacity of 300kg at speeds up to 4km/h and a static load capacity of 600kg, making it ideally suited for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and various transport equipment where reliable performance and longevity are essential.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UOD125x40-Ø12 LM44,4 TFR
EAN
4031582485325
Core attributes
Type
Wheel
Load capacity at 4 km/h
300 kg
Load capacity Static
600 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.57 kg
Product name
Duratech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Axle hole diameter
12 mm
Hub length
44 mm
Tread width
40 mm
Diameter
125 mm
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.