Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech wheel features a robust 125mm diameter construction with a 50mm tread width and 60mm hub length, incorporating a 25mm axle hole diameter for secure mounting. Manufactured from heavy polyamide material with an identical tread composition, this precision ball bearing equipped wheel delivers exceptional performance with a dynamic load capacity of 700kg at 4km/h and a static load capacity of 1400kg, making it ideal for demanding applications including automotive OEM, container construction, electronic systems and clean-room technology, machine construction, production and platform trolleys, roll cages, store fixtures and display systems, and various transport equipment installations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP125x50-Ø25 TFR
EAN
4031582478792
Core attributes
Type
Wheel
Load capacity at 4 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.81 kg
Product name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric conductive
Stainless
Wheel
Bearing type
6204
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread material
Identical with wheel body
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
50 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.