Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel features a 125mm diameter with a 32mm wide tread and 36.5mm hub length, incorporating an 8.3mm axle hole diameter for precision fitting. Constructed with a polypropylene body and thermoplastic rubber antistatic tread material, this wheel utilises precision ball bearing technology for smooth operation. Load specifications include a dynamic capacity of 100kg at 3km/h operating speed and a static load capacity of 200kg, making it suitable for roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PHP125x32-Ø8.3, antistatique
EAN
4031582489088
Core attributes
Type
Wheel
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.29 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber, antistatic
Axle hole diameter
8.3 mm
Hub length
36.5 mm
Tread width
32 mm
Diameter
125 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.