Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel is a precision castor wheel engineered for demanding industrial applications, featuring a 125 mm diameter with a 40 mm tread width constructed from cast polyurethane for optimal durability and performance. The wheel body is manufactured from aluminium, providing a lightweight yet robust construction, whilst the hub measures 40 mm in length and accommodates an axle hole diameter of 15 mm. Equipped with a precision ball bearing for smooth rotation, this wheel delivers a static load capacity of 500 kg and a dynamic load capacity of 250 kg at speeds up to 4 km/h. The Novatech wheel is ideally suited for diverse applications including airport equipment, AMR systems, automated shuttle systems, automotive OEM, ceramic and glass manufacturers, container construction, fire fighting technology, forklift trucks, AGV systems, machine construction, post logistic systems, production and platform trolleys, and transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITP125x40-Ø15-HL40-80shA
EAN
4031582481488
Core attributes
Type
Wheel
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.8 kg
Product Name
Novatech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Aluminium
Tread Material Mix
PUR casted premium
Axle Hole Diameter
15 mm
Hub Length
40 mm
Tread width
40 mm
Diameter
125 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.