Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a swivel castor with wheel brake, suitable for use in bedside tables, furniture, media furniture and office furniture. Its fitting is a square plate, which provides the mounting interface for attaching the castor to the furniture. The housing is manufactured from polypropylene and incorporates a swivelling stem that enables the castor to pivot during operation. The wheel has a diameter of 50 mm and a body made from polypropylene, while its tread material is identical to the wheel body. The wheel runs on a plain bearing with spacer tube. The overall height of the castor is 63 mm, and this dimension is specified for the complete assembly to support accurate integration into furniture designs. The load specifications are as follows: the static load capacity is 80 kg, and the dynamic load capacity is 40 kg at a speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA25POI050P41-38X38 TFR
EAN
4031582385618
Core attributes
Type
Swivel castor with wheel brake
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall Height
63 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.11 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
4.4 mm
Plate hole length (Maximum)
28 mm
Plate hole width (Maximum)
28 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing, closed
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
126 mm
Swivel radius
63 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread Material Mix
Identical with wheel body
Tread width
8 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 50 mm
Lumina
AA20POI050P41-38X38 TFR

The Lumina swivel castor is a versatile mobility solution engineered for a wide range of furniture applications including bedside tables, general furniture, media furniture, and office furniture. The castor is fitted with a square plate attachment system that ensures secure and stable mounting to the base of furniture pieces. The housing is constructed from polypropylene, a durable thermoplastic material that provides excellent chemical resistance and longevity, whilst the swivel bearing employs a stem-swiveling mechanism that enables smooth 360-degree rotation for enhanced manoeuvrability. The wheel features a 50 mm diameter and is manufactured from polypropylene, with the tread material being identical to the wheel body to ensure consistent wear characteristics and performance. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rolling motion and reduces friction during operation. The overall height of the castor assembly measures 63 mm, making it suitable for integration into compact furniture designs. The load capacity specifications indicate a static load rating of 80 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 40 kg when the castor is in motion at speeds up to 3 km/h. These specifications make the Lumina swivel castor an ideal choice for applications requiring reliable mobility combined with robust load-bearing capability.

50 mm
63 mm
40 kg
50 mm
63 mm
40 kg