Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina is a swivel castor with wheel brake intended for use in bedside tables, furniture, media furniture and office furniture. Its fitting is a threaded stem with hexagon neck, top, which provides the mounting connection to the item being fitted. The housing incorporates a swivelling stem as its swivel bearing and is manufactured from polypropylene. The wheel has a diameter of 40 mm and is mounted on a plain bearing with spacer tube, while its tread material is identical with the wheel body, which is also made of polypropylene. The overall height of the castor is 50 mm. In terms of load specifications, the castor supports a static load capacity of 20 kg and a dynamic load capacity of 10 kg at a speed of 3 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
A525POI040S70 8x15 TFR
EAN
4031582391374
Core attributes
Type
Swivel castor with wheel brake
Overall width
38 mm
Load capacity at 3 km/h
10 kg
Load capacity Static
20 kg
Overall Height
50 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.02 kg
Product Name
Lumina
Standard
EN12528 - Furniture Castors
Electric Conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
8 mm
Stem length
15 mm
Housing
Fork shape
Twin wheel housing, closed, with dome
Housing Material
Polypropylene
Swivel Bearing
Stem, swiveling
Swivel interference
72 mm
Swivel radius
36 mm
Thread diameter
8 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread Material Mix
Identical with wheel body
Tread width
6 mm
Diameter
40 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor 40 mm
Lumina
A520POI040S70-8x15/8 9011

The Lumina swivel castor is a precision-engineered mobility solution designed for applications including bedside tables, furniture, media furniture, and office furniture. The castor features a threaded stem with hexagon neck, top fitting, which provides secure and reliable attachment to various furniture bases. The housing is constructed from polypropylene and incorporates a stem, swiveling design that enables smooth rotational movement and directional control. The wheel assembly comprises a 40 mm diameter wheel body manufactured from polypropylene, with an identical tread material that ensures consistent rolling performance and durability across all surfaces. The wheel is supported by a plain bearing with spacer tube, which facilitates smooth rotation whilst maintaining structural integrity under operational loads. The overall height of the castor measures 44 mm, making it suitable for compact furniture applications where space constraints are a consideration. The load capacity specifications indicate a static load rating of 60 kg, allowing the castor to support substantial weight when stationary, whilst the dynamic load capacity is rated at 30 kg when operating at speeds up to 3 km/h. These specifications make the Lumina swivel castor an ideal choice for mobile furniture applications requiring reliable performance, smooth manoeuvrability, and robust construction in both domestic and commercial environments.

40 mm
44 mm
30 kg
40 mm
44 mm
30 kg