Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a swivel castor with total lock designed for demanding industrial applications. The castor features a bolt hole fitting for secure mounting to equipment. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in harsh environments. The wheel comprises a polyamide body with an identical polyamide tread material, providing excellent chemical resistance and low rolling resistance. The wheel is equipped with stainless steel roller bearings for reliable performance and features an 80 mm diameter. The castor has an overall height of 108 mm, making it suitable for various equipment configurations. Load specifications include a dynamic load capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, delivering robust performance for heavy-duty applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8477UOD080P30-13 TFR
EAN
4031582391466
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
108 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.8 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
242 mm
Offset
44.5 mm
Swivel radius
121 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
30 mm
Diameter
80 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Crossselling

Swivel castor 80 mm
Alpha stainless
8470UOD080P30-13 TFR

The Alpha stainless is a swivel castor designed for demanding industrial applications. The fitting features a bolt hole configuration for secure mounting to equipment. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth rotation and exceptional durability in harsh environments. The wheel comprises a polyamide body with an identical polyamide tread material, providing excellent chemical resistance and low rolling resistance. The wheel is equipped with a stainless steel roller bearing for reliable performance and features a diameter of 80 mm. The castor has an overall height of 109.5 mm, making it suitable for various mounting applications. Load specifications include a dynamic load capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, delivering robust performance for heavy-duty industrial use.

80 mm
Medium Duty | 150 - 500 kg
109.5 mm
80 mm
Medium Duty | 150 - 500 kg
109.5 mm