Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart stainless is a swivel castor with total lock, designed for precise and controlled mobility. The fitting is a small rectangular plate, providing a secure mounting interface for attachment to the supported equipment. The housing is made from stainless steel, heavy, and incorporates two ball races within its swivel bearing to ensure smooth rotation and stable directional control. The wheel has a diameter of 100 mm and is fitted with a precision ball bearing, stainless, for low-friction and long-lasting operation. Its body is aluminium, offering light weight with structural strength, while the damping, heat resistant tread reduces vibration and protects floor surfaces. The overall height of the castor is 128 mm. The static load capacity is 160 kg, and the dynamic load capacity is 80 kg at a speed of 4 km/h.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8377IDC100P62
EAN
4031582493979
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
80 kg
Load capacity Static
160 kg
Overall Height
128 mm
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Product Name
Alpha smart stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
105 mm
Plate width
85 mm
Housing
Fork shape
Slim
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Swivel interference
242 mm
Offset
41 mm
Swivel radius
121 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread Material Mix
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.