Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart stainless is a swivel castor with total lock, designed for demanding industrial mobility applications. It is fitted with a bolt hole for secure mounting to the equipment base. The heavy stainless steel housing incorporates a swivel bearing with two ball races, ensuring smooth rotation. The 100 mm wheel features a precision ball bearing of stainless steel and a damping, heat resistant tread that reduces vibration and protects floors. The wheel body is manufactured from aluminium to keep the overall weight low. The overall height is 128 mm, which should be considered when planning clearances beneath the equipment. The castor offers a static load capacity of 160 kg and a dynamic load capacity of 80 kg at a speed of 4 km/h. It is well suited to heavy-duty workshop and warehouse use.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8377IDC100P30-13
EAN
4031582494020
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
80 kg
Load capacity Static
160 kg
Overall Height
128 mm
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Product Name
Alpha smart stainless
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Housing Material
Stainless steel, heavy
Swivel Bearing
Two ball races
Swivel interference
242 mm
Offset
41 mm
Swivel radius
121 mm
Wheel
Hardness of tread (A)
75 Shore A
Body material
Aluminium
Tread Material Mix
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Quiet rolling
Soft wheel versions for a quiet working environment.
Easy steering
Double ball bearing swivel head.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.