Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

Documents

Agila care is a swivel castor with central, total or directional lock, designed for demanding healthcare environments such as care beds, hospitals, and nursing and retirement homes. The fitting is a stem with a cam hole for profile bars, which allows the castor to be secured to the frame or bed structure in a precise and reliable manner. The housing is manufactured from medium steel sheet and features a swivel bearing with two ball races, ensuring smooth rotation and stable directional control under load. The wheel has a diameter of 100 mm and incorporates a precision ball bearing for low rolling resistance and long service life. The tread is made from injected polyurethane with electric-conductive properties, while the wheel body is produced from electric-conductive polyamide, supporting the safe dissipation of static electricity in clinical areas. The overall height of the castor is 138 mm, measured from the top of the stem to the tread surface, which makes it suitable for standard care bed installations. The castor offers a static load capacity of 200 kg, and a dynamic load capacity of 100 kg at a travel speed of 3 km/h, ensuring reliable performance under typical operating conditions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2474XSP100R26-28S45 D 4xM8
EAN
4031582556094
S4 Material Number
900000608
Core attributes
Type
Swivel castor with central, total or directional lock
Overall width
60 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall Height
138 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.82 kg
Product Name
Agila care
Standard
EN12530 - Devices Castors
Electric Conductive
Stainless
Fitting
Bolt mounting holes quantity
4
Fitting type
Stem with cam hole for profile bars
Bolt diameter
28 mm
Bolt length
96 mm
Bolt thread position
19 mm
Housing
Housing Color
Blue passivated
Fork shape
Broad
Housing Material
Steel sheet, medium
Swivel Bearing
Two ball races
Swivel interference
176 mm
Offset
38 mm
Swivel radius
88 mm
Wheel
Hardness of tread (A)
91 Shore A
Hardness of tread (D)
40 Shore D
Body material
Polyamide, electric conductive
Tread Material Mix
Polyurethane, injected, electric-conductive
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
With threadguard
Tread Color
Slate grey (similar RAL7015)
Bearing
Precision ball bearing
Wheel Color
Silver grey (similar RAL7001)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Sterile cleaning
Wheels for steam sterilisation in autoclaves used in sterile areas.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Certified conductivity
Conductive version to protect users and electrical devices from electrostatic discharge.
Skip product gallery

Accessories

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and adjustment functionality. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining structural integrity and durability. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor positioning and locking states with precision and minimal effort. Its compact mass ensures that integration into existing castor systems does not significantly impact overall weight distribution or handling characteristics, making it suitable for both mobile and stationary installations across industrial and commercial environments.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to facilitate quick and efficient adjustment of castor positioning and locking mechanisms. This lightweight component, weighing 0.06 kg, offers practical functionality for users requiring frequent castor configuration changes in industrial, commercial, or institutional environments. The change lever integrates seamlessly with standard castor systems, providing ergonomic operation whilst maintaining robust performance under typical operational conditions. Its compact mass ensures minimal additional load on castor assemblies, making it suitable for applications where weight considerations are critical. This accessory is manufactured to deliver reliable service across diverse castor types and configurations, supporting maintenance personnel and equipment operators in achieving optimal castor performance and positioning.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This precision-manufactured component weighs 0.09 kg, making it lightweight yet robust enough to withstand repeated use in high-traffic settings. The Change lever integrates seamlessly with standard castor systems, offering operators a convenient mechanism for adjusting castor orientation or locking mechanisms with minimal effort. Its compact design ensures easy installation without requiring extensive modifications to existing equipment, whilst maintaining compatibility with industry-standard castor configurations. Suitable for both fixed and mobile castor installations, this accessory delivers consistent performance across varied operational conditions and load requirements.

Skip product gallery

Matching Products

Variants
Swivel castor with central, total lock 100 mm
Swivel castor with central, total lock 100 mm
Agila care
2476XSP100R26-28S45 4xM8

The Agila care is a swivel castor with central, total lock, designed for demanding healthcare environments. Its fitting is a stem with cam hole for profile bars, which enables secure attachment to the frame. The housing features a swivel bearing with two ball races and is manufactured from steel sheet, medium. The wheel has a diameter of 100 mm and runs on a precision ball bearing. Its tread is made from polyurethane, injected, electric-conductive, while its body is manufactured from polyamide, electric conductive. The overall height of the castor is 138 mm. The castor supports a static load capacity of 200 kg and a dynamic load capacity of 100 kg at a speed of 3 km/h. It is intended for use in Care Beds, Hospitals, and Nursing and Retirement Homes.

100 mm
138 mm
100 kg
100 mm
138 mm
100 kg