Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body with tread material identical to the wheel body, providing consistent performance in elevated temperature environments, whilst the dry bearing bush offers reliable rotation with minimal maintenance requirements. The castor has an 80 mm wheel diameter and an overall height of 108 mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 100 kg at speeds up to 4 km/h and a static load capacity of 200 kg, delivering dependable performance across various industrial and commercial applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8370BOG080P30-13
EAN
4031582494525
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
100 kg
Load capacity Static
200 kg
Overall height
108 mm
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.72 kg
Product name
Alpha smart stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
152 mm
Offset
36 mm
Swivel radius
76 mm
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Tread width
35 mm
Diameter
80 mm
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.