Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Stylea swivel castor features a square plate fitting for secure mounting to equipment and furniture. The housing is constructed from durable polyamide material and incorporates a stem, swivelling swivel bearing mechanism that enables smooth directional changes. The wheel comprises a polyamide body with tread material identical to the wheel body, ensuring consistent performance characteristics, whilst a plain bearing with spacer tube provides reliable rotation with minimal maintenance requirements. The wheel has a diameter of 75 mm, and the castor has an overall height of 87 mm. Load capacity specifications include a dynamic rating of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg. This castor is specifically designed for applications including bedside tables, furniture, media furniture, office chairs, and office furniture, making it ideal for environments requiring mobility and manoeuvrability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5920UOI075P41-38x38/10
EAN
4031582410112
Core attributes
Type
Swivel castor
Overall width
54 mm
Load capacity at 3 km/h
50 kg
Load capacity Static
100 kg
Overall height
87 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.17 kg
Product name
Stylea
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Square plate
Plate hole diameter
5 mm
Plate hole length (Maximum)
27 mm
Plate hole width (Maximum)
27 mm
Plate length
38 mm
Plate width
38 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Stem, swiveling
Swivel interference
124 mm
Swivel radius
62 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
11 mm
Diameter
75 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Crossselling

Swivel castor with wheel brake 75 mm
Stylea
5925UOI075P41-38x38 TFR

The Stylea is a swivel castor with wheel brake designed for industrial applications. The castor features a square plate fitting for secure mounting to equipment bases. The housing is constructed from durable polyamide material and incorporates a stem swiveling bearing system that enables smooth 360-degree rotation. The wheel assembly consists of a 75 mm diameter wheel with a polyamide body and matching polyamide tread material, providing consistent performance characteristics. The wheel operates on a plain bearing system with spacer tube for reliable rotation under load. The complete castor unit measures 84 mm in overall height. Load specifications include a dynamic load capacity of 50 kg at speeds up to 3 km/h and a static load capacity of 100 kg, making it suitable for medium-duty mobile equipment applications requiring directional control through the integrated braking mechanism.

75 mm
Light Duty | < 150 kg
84 mm
75 mm
Light Duty | < 150 kg
84 mm