Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Lumina swivel castor features a threaded stem with hexagon neck, top fitting for secure mounting applications. The housing is constructed from durable polypropylene material and incorporates a stem swivelling bearing system for smooth directional movement. The wheel assembly comprises a polypropylene body with matching tread material, ensuring consistent performance characteristics throughout. The wheel operates on a plain bearing with spacer tube configuration and measures 50 mm in diameter. The castor has an overall height of 59 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it suitable for medium-duty mobile equipment and furniture applications requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
AA20POI050S70-10X15 TFR
EAN
4031582385588
Core attributes
Type
Swivel castor
Overall width
55 mm
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Overall height
59 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.11 kg
Product name
Lumina
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Threaded stem with hexagon neck, top
Stem diameter
10 mm
Stem length
15 mm
Housing
Fork shape
Twin wheel housing, closed
Material fork
Polypropylene
Swivel bearing
Stem, swiveling
Swivel interference
98 mm
Swivel radius
49 mm
Thread diameter
10 mm
Wheel
Hardness of tread (D)
65 Shore D
Body material
Polypropylene
Tread material
Identical with wheel body
Tread width
8 mm
Diameter
50 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Painted surface
Gold, chrome or glossy coloured.
Visual integration
Different dome diameters for a perfect transition from the castor to the application.
Robust cover
Cover made of solid die-castzinc orsynthetic material.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Skip product gallery

Matching Products

Swivel castor with wheel brake 50 mm
Lumina
AA25POI050S70-10X15 TFR

The Lumina is a swivel castor with wheel brake designed for light-duty applications. The fitting features a threaded stem with hexagon neck configuration mounted at the top for secure installation. The housing is manufactured from durable polypropylene material and incorporates a stem-based swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a 50 mm diameter polypropylene body with matching tread material, supported by a plain bearing system with integrated spacer tube for reliable operation. The castor has an overall height of 59 mm, providing a compact profile suitable for various mounting applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it ideal for moderate-weight mobile equipment and furniture applications requiring occasional braking functionality.

50 mm
59 mm
40 kg
50 mm
59 mm
40 kg
Skip product gallery

Matching Products

Swivel castor with wheel brake 50 mm
Lumina
AA25POI050S70-10X15 TFR

The Lumina is a swivel castor with wheel brake designed for light-duty applications. The fitting features a threaded stem with hexagon neck configuration mounted at the top for secure installation. The housing is manufactured from durable polypropylene material and incorporates a stem-based swiveling bearing system that enables smooth directional changes. The wheel assembly consists of a 50 mm diameter polypropylene body with matching tread material, supported by a plain bearing system with integrated spacer tube for reliable operation. The castor has an overall height of 59 mm, providing a compact profile suitable for various mounting applications. Load specifications include a dynamic capacity of 40 kg at speeds up to 3 km/h and a static load rating of 80 kg, making it ideal for moderate-weight mobile equipment and furniture applications requiring occasional braking functionality.

50 mm
59 mm
40 kg
50 mm
59 mm
40 kg