Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha stainless is a swivel castor engineered for demanding industrial applications. The unit features a small rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system utilising two ball races to ensure smooth directional movement under load. The wheel comprises a polyamide body with matching polyamide tread material, providing excellent wear resistance and chemical compatibility. The wheel is supported by a stainless steel roller bearing for enhanced durability and reduced rolling resistance. The wheel diameter measures 125 mm, contributing to an overall castor height of 155 mm. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h, whilst the static load capacity reaches 500 kg, making this castor suitable for heavy-duty mobile equipment applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
8470UOD125P62 TFR
EAN
4031582386820
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
250 kg
Load capacity Static
500 kg
Overall height
155 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.85 kg
Product name
Alpha stainless
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole width (Maximum)
60 mm
Plate length
105 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
205 mm
Offset
40 mm
Swivel radius
102.5 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
40 mm
Diameter
125 mm
Axle
Screwed with nut
Bearing
Roller bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Skip product gallery

Crossselling

Swivel castor with total lock 125 mm
Alpha stainless
8477UOD125P62 TFR

The Alpha stainless is a swivel castor with total lock featuring a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy-duty stainless steel and incorporates a precision swivel bearing system with two ball races, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with an identical polyamide tread material, providing excellent wear resistance and chemical compatibility. The wheel is equipped with a stainless steel roller bearing for reliable operation and features a diameter of 125 mm. The castor has an overall height of 155 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 250 kg at speeds up to 4 km/h and a static load capacity of 500 kg, delivering robust performance for industrial applications requiring reliable mobility and secure locking functionality.

125 mm
Medium Duty | 150 - 500 kg
155 mm
125 mm
Medium Duty | 150 - 500 kg
155 mm
Fixed castor 125 mm
Alpha stainless
8478UOD125P62 TFR

The Alpha stainless is a fixed castor designed for industrial applications requiring corrosion resistance and durability. The unit features a small rectangular plate fitting for secure mounting to equipment frames. The housing is constructed from heavy-duty stainless steel, providing exceptional strength and resistance to environmental factors. The wheel incorporates a 125 mm diameter polyamide body with matching polyamide tread material, ensuring consistent performance and chemical resistance. Stainless steel roller bearings deliver smooth operation and extended service life. The castor has an overall height of 155 mm, making it suitable for medium-duty mobile equipment. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load rating of 400 kg, providing reliable performance under varying operational conditions.

125 mm
Medium Duty | 150 - 500 kg
155 mm
125 mm
Medium Duty | 150 - 500 kg
155 mm