Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart stainless swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy stainless steel and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises an aluminium body fitted with damping, heat resistant tread material, providing excellent performance in demanding environments, whilst the precision ball bearing in stainless steel construction guarantees reliable operation and longevity. The wheel diameter measures 100 mm with an overall height of 128 mm. Load capacity specifications include a dynamic load rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for medium to heavy-duty industrial applications requiring corrosion resistance and reliable performance.
Article numbers
Article Number
8370IDC100P30-13
EAN
4031582494242
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
128 mm
Temperature range (Maximum)
250 °C
Temperature range (Minimum)
-30 °C
Overall weight
0 kg
Product name
Alpha smart stainless
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Material fork
Stainless steel, heavy
Swivel bearing
Two ball races
Swivel interference
170 mm
Offset
35 mm
Swivel radius
85 mm
Wheel
Body material
Aluminium
Tread material
Damping, heat resistant
Tread width
35 mm
Diameter
100 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing, stainless
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Easy steering
Double ball bearing swivel head.
Permanent washability
All metal components made of stainless steel.
Low maintenance materials
All metal components made of Aluminum or rust-free stainless steel.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.