Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha smart swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement and enhanced durability. The wheel comprises a plastic thermoset, heat-resistant body with tread material identical to the wheel body, ensuring consistent performance in elevated temperature environments, whilst utilising a dry bearing bush for reliable operation. The wheel measures 100mm in diameter and the castor has an overall height of 128mm. Load specifications include a dynamic capacity of 125kg at speeds up to 4km/h and a static load capacity of 250kg, making it suitable for medium-duty industrial and commercial applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3370BOG100P62 TFR
EAN
4031582397833
Core attributes
Type
Swivel castor
Load capacity at 4 km/h
125 kg
Load capacity Static
250 kg
Overall height
128 mm
Temperature range (Maximum)
280 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.67 kg
Product name
Alpha smart
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
105 mm
Plate width
85 mm
Housing
Colour
Blue passivated
Fork shape
Slim
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
182 mm
Offset
41 mm
Swivel radius
91 mm
Wheel
Hardness of tread (D)
85 Shore D
Body material
Plastic thermoset, heat-resistant
Tread material
Identical with wheel body
Tread width
35 mm
Diameter
100 mm
Axle
Screwed with nut
Bearing
Dry bearing bush
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Easy steering
Double ball bearing swivel head.
Constant heat resistance
Wheels made of heat resistant material for use in extreme environments.