Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea swivel castor with directional lock features a bolt hole fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional movement and reliable locking functionality. The wheel construction combines a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance with a 150mm diameter wheel. The castor has an overall height of 170mm, making it suitable for various equipment applications. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load capacity of 260kg, making it ideal for medical equipment, office furniture, catering systems, and professional cleaning applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5941UAP150P30-13 RAL9002
EAN
4031582418811
Core attributes
Type
Swivel castor with directional lock
Overall width
89 mm
Load capacity at 3 km/h
130 kg
Load capacity Static
260 kg
Overall height
170 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
1.25 kg
Product name
Linea
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Grey white (RAL9002)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
56 mm
Swivel interference
312 mm
Offset
52 mm
Swivel radius
156 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
22 mm
Diameter
150 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Painted surface
Gold, chrome or glossy coloured.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Integrated cable protection
Integrated cable pusher to protect cables lying on the floor.
Individual branding
Engraved, casted or printed.
Skip product gallery

Crossselling

Linea
Linea
5940UAP150P30-13

The Linea swivel castor features a bolt hole fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel combines a polyamide body with an injected polyurethane tread, mounted on precision ball bearings for optimal rolling performance, with a diameter of 150 mm. The castor has an overall height of 170 mm, making it suitable for various mobile applications. Load specifications include a dynamic capacity of 130 kg at speeds up to 3 km/h and a static load capacity of 260 kg, ensuring reliable performance in demanding environments such as medical equipment, hospital furniture, catering systems, office furniture, and professional cleaning equipment where mobility and durability are essential requirements.

150 mm
Light Duty | < 150 kg
170 mm
150 mm
Light Duty | < 150 kg
170 mm
Linea
Linea
5947UAP150P30-13

The Linea swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is manufactured from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and reliable operation. The wheel construction combines a polyamide body with an injected polyurethane tread material, providing excellent floor protection and quiet operation, whilst the precision ball bearing ensures effortless rolling performance with a 150mm diameter wheel. The castor has an overall height of 170mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load capacity of 260kg, making it ideal for medical equipment including anaesthesia carts, care beds, dialysis carts, surgery robots, treatment chairs, ventilators, as well as office furniture, catering systems, and professional cleaning carts in hospitals, nursing homes, and commercial environments.

150 mm
Light Duty | < 150 kg
170 mm
150 mm
Light Duty | < 150 kg
170 mm
Variants
Linea
Linea
Linea
594CUAP150P30-13

The Linea swivel castor with combined lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel bearing system for smooth directional changes and enhanced manoeuvrability. The wheel assembly consists of a polyamide body with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst precision ball bearings ensure reliable rolling performance. The castor has a wheel diameter of 150mm and an overall height of 170mm. Load specifications include a dynamic capacity of 130kg at speeds up to 3km/h and a static load capacity of 260kg, making it suitable for demanding applications including medical equipment, care beds, catering carts, office furniture, and professional cleaning equipment.

150 mm
Light Duty | < 150 kg
170 mm
150 mm
Light Duty | < 150 kg
170 mm