Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Linea industrial swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body fitted with an injected polyurethane tread, providing excellent floor protection and quiet operation, whilst the wheel rotates on precision ball bearings for enhanced durability and reduced rolling resistance. With a wheel diameter of 100mm, the castor achieves an overall height of 125mm, making it suitable for various industrial applications. The unit offers a dynamic load capacity of 120kg at speeds up to 4km/h and a static load capacity of 240kg, making it ideal for AMR systems, automotive OEM applications, and production and platform trolleys.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bb808ca2f71ceba27dde73e12ee47,019bbbd5e2a570aeab9a38b862a764b9,019bbbd5f0bb737e8686f6994897a48d
Article numbers
Article Number
5947UAP100P63
EAN
4031582433524
Core attributes
Type
Swivel castor with total lock
Overall width
82 mm
Load capacity at 4 km/h
120 kg
Load capacity Static
240 kg
Overall height
125 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.21 kg
Product name
Linea industrial
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
75 mm
Plate hole width (Minimum)
80 mm
Plate length
137 mm
Plate width
105 mm
Housing
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Precision ball bearing
Dome diameter
52 mm
Swivel interference
216 mm
Offset
32 mm
Swivel radius
108 mm
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
20 mm
Diameter
100 mm
Threadguards
With threadguard
Bearing
Precision ball bearing

Deutscher Designer Club

Deutscher Designer Club

Interzum Award

Interzum Award

IF Design Award

IF Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
User-friendly colour scheme
Green kickstop pedal for directional lock and red kickstop pedal for total lock.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Skip product gallery

Crossselling

Variants
Linea industrial
Linea industrial
Linea industrial
5940UAP100P63

The Linea industrial swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates a precision ball bearing swivel mechanism for smooth directional changes. The wheel assembly consists of a polyamide body with an injected polyurethane tread, mounted on precision ball bearings to ensure reliable operation and reduced rolling resistance. With a wheel diameter of 100mm, the castor provides an overall height of 124mm for optimal clearance. Load specifications include a dynamic capacity of 150kg at speeds up to 4km/h and a static load rating of 300kg, making it suitable for demanding applications including AMR systems, automotive OEM requirements, and production and platform trolleys where reliable mobility and load-bearing performance are essential.

100 mm
Medium Duty | 150 - 500 kg
124 mm
100 mm
Medium Duty | 150 - 500 kg
124 mm