Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a bolt hole fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and enhanced manoeuvrability. The wheel comprises a polypropylene body with a thermoplastic rubber tread that provides excellent grip and floor protection, whilst the plain bearing system delivers reliable rotation performance. With a wheel diameter of 100 mm, the castor has an overall height of 137 mm. The load capacity specifications include a dynamic load rating of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for demanding applications including anaesthesia carts, care beds, catering carts, medication trolleys, professional cleaning equipment, and various medical devices in hospitals and healthcare facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370PJO100P30-13 TFR
EAN
4031582400267
Core attributes
Type
Swivel castor
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.43 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
172 mm
Offset
36 mm
Swivel radius
86 mm
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
32 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Plain bearing

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Variants
Levina
Levina
Levina
5377PJO100P30-13 TFR

The Levina swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth rotational movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rolling performance. The wheel diameter measures 100 mm, contributing to an overall height of 137 mm for the complete castor unit. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making this castor suitable for demanding applications including medical equipment, catering systems, cleaning carts, and various mobile workstation requirements.

100 mm
Light Duty | < 150 kg
137 mm
100 mm
Light Duty | < 150 kg
137 mm