Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Levina swivel castor features a bolt hole fitting for secure attachment to equipment. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable operation. The wheel comprises a polypropylene body with solid rubber, non-marking tread material that protects floor surfaces whilst providing excellent grip and quiet operation, supported by precision ball bearing for enhanced rolling performance. The castor has a wheel diameter of 100 mm and an overall height of 137 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 3 km/h and a static load capacity of 160 kg, making it suitable for medical equipment, catering systems, cleaning carts, and various institutional applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
5370PIP100P30-13 7001
EAN
4031582362695
S4 Material Number
990061704
Core attributes
Type
Swivel castor
Overall width
59 mm
Load capacity at 3 km/h
80 kg
Load capacity Static
160 kg
Overall height
137 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.46 kg
Product name
Levina
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Slim
Material fork
Polyamide
Swivel bearing
Two ball races
Dome diameter
59 mm
Swivel interference
172 mm
Offset
36 mm
Swivel radius
86 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Tread width
32 mm
Diameter
100 mm
Body width
32 mm
Threadguards
With threadguard
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

Universal Design Award

Universal Design Award

Deutscher Designer Club

Deutscher Designer Club

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Variable fitting options
Different fitting dimensions for a large range of applications.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Unbreakable construction
Extremely high shock absorbing.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Skip product gallery

Crossselling

Levina
Levina
5377PIP125P30-13 7001/3000

The Levina swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from durable polyamide material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional changes and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, non-marking tread material that provides excellent floor protection, whilst the precision ball bearing system delivers smooth rolling performance with a 125 mm diameter wheel. The castor has an overall height of 137 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideal for medical equipment, catering systems, and industrial applications.

125 mm
Light Duty | < 150 kg
137 mm
125 mm
Light Duty | < 150 kg
137 mm