Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Integral is a swivel castor with central, total or directional lock, designed for demanding medical and healthcare environments. The castor is fitted with a stem with cam hole for profile bars, enabling secure and flexible mounting onto various equipment frames and bases. The housing is constructed from medium steel sheet with a precision ball bearing in the swivel mechanism, ensuring smooth rotation and reliable directional control. The wheel features a 125 mm diameter and is equipped with a precision ball bearing for optimal performance and longevity. The wheel tread is manufactured from injected polyurethane, providing excellent grip, durability and protection for sensitive flooring surfaces commonly found in hospitals and care facilities. The wheel body is made from polyamide, offering lightweight yet robust construction. The overall height of the castor is 158 mm, accommodating standard equipment configurations. The castor demonstrates a static load capacity of 300 kg, whilst the dynamic load capacity is rated at 150 kg at speeds up to 4 km/h and 150 kg at speeds up to 3 km/h, making it suitable for both stationary and mobile applications. This castor is specifically engineered for use on anesthesia carts, C-arms, CT scanners, MRI and X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound systems and similar medical devices utilised throughout hospitals, nursing homes and retirement facilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbbd5f0bb737e8686f6994897a48d,019bbc1babaf709abe822feacb5eb816
Article numbers
Article Number
2044UAP125R26-28S45 4xM8 TFR
EAN
4031582428360
Core attributes
Certification
Tested and monitored by TÜV Süd
Type
Swivel castor with central, total or directional lock
Load capacity at 3 km/h
150 kg
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall Height
158 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-30 °C
Overall weight
0.98 kg
Product Name
Integral
Standard
similar EN12531- Hospital Bed Castors
Electric Conductive
Stainless
Fitting
Fitting type
Stem with cam hole for profile bars
Bolt diameter
28 mm
Bolt length
96 mm
Housing
Fork shape
Closed
Housing Material
Steel sheet, medium
Swivel Bearing
Precision ball bearing
Swivel interference
195 mm
Offset
35 mm
Swivel radius
97.5 mm
Wheel
Hardness of tread (D)
42 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Tread width
32 mm
Diameter
125 mm
Threadguards
Integrated threadguard
Bearing
Precision ball bearing

IF Design Award

IF Design Award

Red Dot Design Award

Red Dot Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Award-winning design
Awarded with prestigious prizes by international juries.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Ergonomically friendly use
Wheels with optimised roll resistance to lighten the load for the user.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Individual cover
Shape of the housing cover can be customised.
Certified safety
TÜV Süd certified performance standard.
Comfortable maneuverability
Easily move across obstacles with large wheels and elastic wheel centers.
Multistage switching function
Up to three locking positions: directional lock, total lock or free mobility.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Extremely strong construction
Extremely strong construction
Skip product gallery

Accessories

Accessory
Change lever
Schalthebel 24S45 o. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and adjustment functionality. This component weighs 0.12 kg, making it a lightweight addition to castor assemblies whilst maintaining structural integrity and durability. The change lever facilitates smooth engagement and disengagement mechanisms, enabling operators to adjust castor positioning and locking states with precision and minimal effort. Its compact mass ensures that integration into existing castor systems does not significantly impact overall weight distribution or handling characteristics, making it suitable for both mobile and stationary installations across industrial and commercial environments.

Accessory
Change lever
Schalthebel 28S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to facilitate quick and efficient adjustment of castor positioning and locking mechanisms. This lightweight component, weighing 0.06 kg, offers practical functionality for users requiring frequent castor configuration changes in industrial, commercial, or institutional environments. The change lever integrates seamlessly with standard castor systems, providing ergonomic operation whilst maintaining robust performance under typical operational conditions. Its compact mass ensures minimal additional load on castor assemblies, making it suitable for applications where weight considerations are critical. This accessory is manufactured to deliver reliable service across diverse castor types and configurations, supporting maintenance personnel and equipment operators in achieving optimal castor performance and positioning.

Accessory
Change lever
Schalthebel 65S45 m. Gew. Stift

The Change lever is an accessory designed for castor applications, engineered to provide reliable operational control and enhanced functionality in demanding industrial environments. This precision-manufactured component weighs 0.09 kg, making it lightweight yet robust enough to withstand repeated use in high-traffic settings. The Change lever integrates seamlessly with standard castor systems, offering operators a convenient mechanism for adjusting castor orientation or locking mechanisms with minimal effort. Its compact design ensures easy installation without requiring extensive modifications to existing equipment, whilst maintaining compatibility with industry-standard castor configurations. Suitable for both fixed and mobile castor installations, this accessory delivers consistent performance across varied operational conditions and load requirements.

Skip product gallery

Matching Products

Variants
integral
integral
Integral
2046UAP125R26-28S45 D 9002 4xM8

The Integral swivel castor with central, total lock features a stem with cam hole for profile bars fitting system for secure attachment to profile bar structures. The housing is constructed from medium steel sheet and incorporates a precision ball bearing swivel mechanism for smooth directional changes and reliable operation. The wheel assembly consists of a polyamide body with injected polyurethane tread material, mounted on precision ball bearings for enhanced durability and reduced rolling resistance. The 125mm diameter wheel provides excellent manoeuvrability whilst maintaining stability during operation. With an overall height of 158mm, this castor offers optimal clearance for various applications. The load capacity specifications include a dynamic rating of 150kg at speeds of 3km/h and 150kg at 4km/h, with a static load capacity of 450kg, making it suitable for demanding medical environments including anaesthesia carts, C-arms, CT scanners, MRI, X-ray equipment, care beds, dialysis carts, hospital beds, stretchers, ultrasound equipment, and general hospital and nursing home applications.

125 mm
158 mm
150 kg
125 mm
158 mm
150 kg