Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material, providing robust structural integrity and durability for industrial use. The wheel incorporates a polypropylene body with thermoplastic rubber tread material, ensuring excellent floor protection and quiet operation, whilst utilising a plain bearing system for smooth rotation. The wheel diameter measures 80 mm, contributing to the overall height of 108 mm. Load specifications include a dynamic capacity of 70 kg at speeds up to 4 km/h for mobile applications, and a static load capacity of 140 kg when stationary, making this castor suitable for medium-duty industrial equipment and trolleys requiring reliable mobility and load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PJO080P62 TFR
EAN
4031582397802
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
70 kg
Load capacity Static
140 kg
Overall height
108 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.45 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Tread width
28 mm
Diameter
80 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 100 mm
Swivel castor with total lock 100 mm
Alpha
3477PJO100P62

The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for consistent rotation. The wheel diameter measures 100mm with an overall height of 128mm. Load capacity specifications include a dynamic rating of 80kg at speeds up to 4km/h and a static load capacity of 160kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, post logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

100 mm
Light Duty | < 150 kg
128 mm
100 mm
Light Duty | < 150 kg
128 mm
Variants
Swivel castor 100 mm
Swivel castor 100 mm
Alpha
3470PJO100P62

The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 100 mm with an overall height of 128 mm. Load specifications include a dynamic capacity of 80 kg at speeds up to 4 km/h and a static load capacity of 160 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

100 mm
Light Duty | < 150 kg
128 mm
100 mm
Light Duty | < 150 kg
128 mm