Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, providing excellent durability and chemical resistance, whilst the plain bearing with spacer tube ensures smooth operation and extended service life. The compact 25mm diameter wheel design delivers an overall height of just 28mm, making it ideal for space-constrained installations where low-profile mobility solutions are required. Load specifications include a dynamic capacity of 25kg at speeds up to 3km/h and a static load rating of 50kg, providing versatile performance for light to medium-duty applications across various industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198UOI025P60-40x17-TFR
EAN
4031582477528
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
25 kg
Load capacity Static
50 kg
Overall height
28 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.02 kg
Product name
Compacta
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole diameter
4.5 mm
Plate hole length (Maximum)
30 mm
Plate hole width (Maximum)
30 mm
Plate length
40 mm
Plate width
17.5 mm
Housing
Fork shape
Angular
Material fork
Steel sheet, medium
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
13 mm
Diameter
25 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.