Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a plate with central locking fitting system for secure installation. The housing is constructed from steel sheet, heavy grade material ensuring robust performance in demanding applications. The wheel incorporates a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision roller bearing technology for smooth operation. With a wheel diameter of 200 mm, the castor provides an overall height of 240 mm for optimal clearance requirements. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making it suitable for heavy-duty industrial applications requiring reliable mobility and stationary support.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478UFR200P67
EAN
4031582479478
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Overall height
240 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.25 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Plate with central locking
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
64 Shore A
Body material
Polyamide
Tread material
Elastic tire, non-marking, vulcanized
Tread width
46 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha
3477UFR200P63

The Alpha swivel castor with total lock features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body fitted with an elastic tyre that is non-marking and vulcanised, mounted on a roller bearing system for optimal performance and durability. The wheel diameter measures 200 mm, whilst the overall height of the complete assembly is 240 mm. Load capacity specifications include a dynamic load rating of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making this castor suitable for demanding industrial applications including automotive OEM, catering systems, container construction, and various transport equipment.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm
Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470UFR200P63

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a two ball races swivel bearing system for smooth directional movement. The wheel comprises a polyamide body fitted with an elastic tyre, non-marking, vulcanised tread material and precision roller bearing for reliable operation. With a wheel diameter of 200 mm, the castor has an overall height of 240 mm. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg. This robust castor is suitable for automotive OEM, catering carts and meal delivery systems, container construction, electronic systems and clean-room technology, fire fighting technology and fire protection, machine construction, post logistic systems, production and platform trolleys, roll cages, tool cabinets, transport equipment, waste disposal equipment, and work benches.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm