Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha Fixed Castor features a medium rectangular plate fitting designed for secure mounting applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel assembly incorporates an aluminium body fitted with a black vulcanised elastic tyre tread, ensuring excellent floor protection and smooth rolling performance. Precision ball bearings deliver reliable operation with minimal maintenance requirements. The wheel diameter measures 200 mm, contributing to superior load distribution and manoeuvrability. Overall height dimensions are 240 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h, whilst the static load capacity reaches 800 kg, providing exceptional strength for heavy-duty applications requiring reliable mobility solutions.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478IEP200P63 TFR
EAN
4031582388442
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
400 kg
Load capacity Static
800 kg
Overall height
240 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
115 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
67 Shore A
Body material
Aluminium
Tread material
Elastic tire, black, vulcanized
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470IEP200P63 TFR

The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates a precision two ball race swivel bearing system for smooth directional movement. The wheel assembly comprises an aluminium body fitted with a black vulcanised elastic tyre tread, supported by precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, with an overall castor height of 240 mm. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load rating of 800 kg, making this castor suitable for demanding industrial applications requiring reliable mobility and substantial load-bearing capability.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm
Variants
Swivel castor with total lock 200 mm
Swivel castor with total lock 200 mm
Alpha
3477IEP200P63 TFR

The Alpha is a swivel castor with total lock designed for heavy-duty applications. The castor features a medium rectangular plate fitting for secure mounting. The housing is constructed from heavy steel sheet and incorporates a robust two ball races swivel bearing system for smooth directional movement. The wheel assembly comprises an aluminium body fitted with a black vulcanised elastic tyre tread, supported by precision ball bearings for optimal rolling performance. The wheel diameter measures 200 mm, contributing to an overall height of 240 mm. Load specifications include a dynamic capacity of 400 kg at speeds up to 4 km/h and a static load capacity of 800 kg, making this castor suitable for demanding industrial applications requiring reliable mobility and secure locking functionality.

200 mm
Medium Duty | 150 - 500 kg
240 mm
200 mm
Medium Duty | 150 - 500 kg
240 mm