Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Delta twin is a fixed castor designed for heavy-duty industrial applications. It features a medium rectangular plate fitting that provides secure mounting and optimal load distribution. The housing is constructed from heavy iron forged material, ensuring exceptional durability and structural integrity under demanding conditions. The wheel incorporates a polyamide body with an identical polyamide tread material, delivering excellent wear resistance and chemical compatibility. The wheel is equipped with precision roller bearings for smooth operation and reduced maintenance requirements, with a diameter of 160 mm for effective load handling and manoeuvrability. The castor has an overall height of 210 mm, making it suitable for various equipment configurations. Load specifications include a dynamic capacity of 750 kg at 4 km/h and 600 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1500 kg, providing reliable performance across diverse industrial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9948UOR160P63
EAN
4031582366983
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
750 kg
Load capacity at 6 km/h
600 kg
Load capacity Static
1500 kg
Overall height
210 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.07 kg
Product name
Delta twin
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
105 mm
Plate hole width (Maximum)
80 mm
Plate hole width (Minimum)
75 mm
Plate length
137 mm
Plate width
137 mm
Housing
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Wheel
Hardness of tread (A)
92 Shore A
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Crossselling

Variants
Swivel castor with total lock, head end of castor 160 mm
Swivel castor with total lock, head end of castor 160 mm
Delta twin
9942UOR160P63

The Delta twin is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises a polyamide body with tread material identical with wheel body, equipped with roller bearing for enhanced durability, and measures 160 mm in diameter. The castor has an overall height of 210 mm. Load capacity specifications include dynamic loads of 750 kg at 4 km/h and 600 kg at 6 km/h, with a static load capacity of 1500 kg. This robust castor is designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment.

160 mm
Heavy Duty | 500 - 1.500 kg
210 mm
160 mm
Heavy Duty | 500 - 1.500 kg
210 mm