Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Compacta fixed castor features a rectangular plate fitting and steel sheet, medium housing construction for reliable performance in industrial applications. The wheel incorporates a polyamide body with identical polyamide tread material, providing excellent durability and chemical resistance, whilst the plain bearing with spacer tube ensures smooth operation and extended service life. The compact design delivers a wheel diameter of 14 mm and an overall height of 26 mm, making it ideal for space-constrained installations. Load specifications include a dynamic capacity of 15 kg at speeds up to 3 km/h and a static load capacity of 30 kg, offering versatile performance for light-duty applications requiring precise movement and positioning capabilities.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
2198UOO023P40 60x45
Core attributes
Type
Fixed castor
Load capacity at 3 km/h
15 kg
Load capacity Static
30 kg
Overall height
26 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.09 kg
Wheel width
38 mm
Product name
Compacta
Standard
EN12528 - Furniture Castors
Electric conductive
Stainless
Fitting
Fitting type
Rectangular plate
Plate hole length (Maximum)
41 mm
Plate hole length (Minimum)
24 mm
Plate length
60 mm
Plate width
45 mm
Housing
Fork shape
Angular
Material fork
Steel sheet, medium
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
14 mm
Diameter
14 mm
Threadguards
Without threadguard
Axle
Riveted
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.