Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Delta twin fixed castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from iron forged, heavy material providing robust durability for demanding industrial environments. The wheel incorporates an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material and precision ball bearing for smooth operation, with a diameter of 125 mm. The overall height measures 178 mm, making it suitable for various equipment configurations. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1200 kg. This castor is specifically designed for airport equipment, automotive OEM applications, production and platform trolleys, and transport equipment where reliable performance and non-marking characteristics are essential requirements.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
9948IFP125P63
EAN
4031582365856
S4 Material Number
990837822
Core attributes
Type
Fixed castor
Overall width
157 mm
Load capacity at 4 km/h
600 kg
Load capacity at 6 km/h
480 kg
Load capacity Static
1200 kg
Overall height
178 mm
Temperature range (Maximum)
85 °C
Temperature range (Minimum)
-20 °C
Overall weight
3.83 kg
Product name
Delta twin
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Medium rectangular plate
Plate hole diameter
11 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
75 mm
Plate hole width (Maximum)
105 mm
Plate hole width (Minimum)
105 mm
Plate length
137 mm
Plate width
137 mm
Housing
Colour
Transparent coating
Fork shape
Twin wheel housing
Material fork
Iron forged, heavy
Dome diameter
136 mm
Wheel
Hardness of tread (A)
68 Shore A
Body material
Aluminium
Tread material
Elastic tire, non-marking, vulcanized
Tread width
50 mm
Diameter
125 mm
Body width
50 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Precision ball bearing
Wheel color
Black
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Strong construction
Housing made of heavy steel for high load capacity.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Quiet rolling
Soft wheel versions for a quiet working environment.
Low-vibration transport
Extra soft wheels with good shock absorbing properties.
Extra heavy duty construction
Welded solid steel construction for highest load capacity.
Heavy duty construction
Extra heavy steel housing for high load capacity.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Protect floors with load distribution
Two wheels distribute the load and minimise floor impressions.
Skip product gallery

Crossselling

Variants
Swivel castor 125 mm
Swivel castor 125 mm
Delta twin
9940IFP125P63

The Delta twin swivel castor features a medium rectangular plate fitting for secure mounting to equipment bases. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth directional changes under load. The wheel comprises an aluminium body fitted with an elastic tyre, non-marking, vulcanised tread material, supported by precision ball bearing for reliable rotation. The wheel diameter measures 125 mm with an overall height of 178 mm. Load capacity specifications include dynamic ratings of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1200 kg. This castor is specifically designed for demanding applications including airport equipment, automotive OEM installations, production and platform trolleys, and various transport equipment where durability and precision movement are essential requirements.

125 mm
Heavy Duty | 500 - 1.500 kg
178 mm
125 mm
Heavy Duty | 500 - 1.500 kg
178 mm
Variants
Swivel castor with total lock, head end of castor 125 mm
Swivel castor with total lock, head end of castor 125 mm
Delta twin
9942IFP125P63

The Delta twin is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from iron forged, heavy material and incorporates a precision ball bearing swivel bearing system for smooth operation. The wheel comprises an aluminium body with an elastic tyre, non-marking, vulcanized tread material, supported by precision ball bearing technology, with a diameter of 125 mm. The castor has an overall height of 178 mm. Load capacity specifications include dynamic loads of 600 kg at 4 km/h and 480 kg at 6 km/h operating speeds, whilst the static load capacity reaches 1200 kg. This robust castor is specifically designed for demanding applications including airport equipment, automotive OEM, production and platform trolleys, and transport equipment where reliable mobility and locking functionality are essential.

125 mm
Heavy Duty | 500 - 1.500 kg
178 mm
125 mm
Heavy Duty | 500 - 1.500 kg
178 mm