Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha fixed castor features a small rectangular plate fitting designed for permanent directional applications. The housing is constructed from heavy steel sheet, providing robust structural integrity and durability under demanding operational conditions. The wheel incorporates a polypropylene body with solid black rubber tread material, delivering excellent grip and floor protection whilst maintaining quiet operation. The wheel utilises a plain bearing system with a diameter of 100 mm for reliable performance. The castor has an overall height of 128 mm, ensuring compatibility with standard industrial applications. Load specifications include a dynamic capacity of 75 kg at speeds up to 4 km/h and a static load capacity of 150 kg, making it suitable for medium-duty material handling equipment and mobile industrial applications requiring dependable load-bearing performance.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3478PVH100P62 TFR
EAN
4031582385861
Core attributes
Type
Fixed castor
Load capacity at 4 km/h
75 kg
Load capacity Static
150 kg
Overall height
128 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.57 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Small rectangular plate
Plate hole diameter
9 mm
Plate hole length (Maximum)
80 mm
Plate hole length (Minimum)
77 mm
Plate hole width (Maximum)
60 mm
Plate length
103 mm
Plate width
85 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Wheel
Hardness of tread (A)
85 Shore A
Body material
Polypropylene
Tread material
Solid rubber, black
Tread width
35 mm
Diameter
100 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.