Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Aviana swivel castor with central, total lock features a stem with cam hole for profile bars, short version fitting for secure attachment. The housing is constructed from durable polyamide material and incorporates two ball races for smooth swivel bearing operation. The wheel comprises a polypropylene body with solid rubber, non-marking tread material, mounted on precision ball bearing for optimal performance and longevity. With a wheel diameter of 75 mm, the castor provides an overall height of 104.5 mm for compact installation requirements. Load specifications include a dynamic capacity of 100 kg at speeds up to 3 km/h and a static load capacity of 200 kg, making it ideally suited for inflight trolleys and similar mobile equipment applications requiring reliable mobility and secure locking functionality.
Roll performance
Movement noise
Attrition
Corrosion resistance
Awards
Awards
019bbc1babaf709abe822feacb5eb816,019bbd4a832c71b78fe220bad62469cd
Article numbers
Article Number
5976PIP075R36-32S1x30° N SO
EAN
4031582550368
S4 Material Number
990066644
Core attributes
Type
Swivel castor with central, total lock
Overall width
69 mm
Load capacity at 3 km/h
100 kg
Load capacity Static
200 kg
Overall height
104.5 mm
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.72 kg
Product name
Aviana
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Fitting
Bolt mounting holes quantity
2
Fitting type
Stem with cam hole for profile bars, short version
Bolt diameter
32 mm
Bolt length
51 mm
Bolt thread position
7 mm
Housing
Colour
Silver grey (RAL7001)
Fork shape
Twin wheel housing
Material fork
Polyamide
Swivel bearing
Two ball races
Swivel interference
138 mm
Offset
29 mm
Swivel radius
69.5 mm
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread material
Solid rubber, non-marking
Diameter
75 mm
Body width
25 mm
Threadguards
With threadguard
Tread color
Anthracite grey (RAL7016)
Bearing
Precision ball bearing
Wheel color
Silver grey (RAL7001)

Red Dot Design Award

Red Dot Design Award

German Design Award

German Design Award

special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Prevents unintended movement
Wheel lock for manual operation
User-friendly central lock
Simultaneous locking of more than one castor using a central actuation lever.
Colour matching
Colours can be adapted to match the product design
Award-winning design
Awarded with prestigious prizes by international juries.
Robust housing
Twin wheel castor for high load capacity and low height.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Chemical-resistant components
Insensitive to many cleaning agents and chemical substances.
Optimised manoeuvrability
Twin wheel castor with high manoeuvrability due to differential effect.
Reduced cleaning
Due to mainly smooth surfaces, the castors are quick and easy to clean.
Certified flame resistance
Certificate according FAR / JAR 25.853.
Low weight
Extremely lightweight construction.