Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Expander is a synthetic accessory designed as a square expander for castor applications, engineered to accommodate fitting diameters ranging from 24 mm to 27 mm. This precision-engineered component weighs 0.14 kg and provides reliable expansion capability for castor stem fitting, making it an essential component for castor assembly and installation where diameter adjustment or adaptation is required within the specified range.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R47-24-27 INOX
EAN
4031582428308
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.14 kg
Product Name
Expander
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, square
Expander fitting (Maximum)
27 mm
Expander fitting (Minimum)
24 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.