Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Expander is a synthetic accessory designed for castor applications, featuring a round synthetic expander fitting that accommodates stem diameters ranging from 24 mm to 27 mm. This component weighs 0.13 kg and is engineered to provide reliable expansion and secure fastening for castor stems within the specified diameter range, making it an essential accessory for castor assembly and maintenance operations.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø24-27 INOX
EAN
4031582428285
Core attributes
Type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.13 kg
Product Name
Expander
Electric Conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
27 mm
Expander fitting (Minimum)
24 mm
Handle Set
Hint
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.