Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Expander is a synthetic accessory designed for castor applications, featuring a round synthetic expander fitting that accommodates shaft diameters ranging from 19 mm to 21.5 mm. This component weighs 0.12 kg and is engineered to provide reliable expansion and secure mounting capabilities for castor assemblies within the specified diameter range. The synthetic construction ensures durability and corrosion resistance, making it suitable for diverse industrial and commercial environments where castor mobility solutions are required.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
R07-Ø19-21,5 INOX
EAN
4031582428261
Core attributes
Housing type
Accessory
Temperature range (Maximum)
40 °C
Temperature range (Minimum)
-10 °C
Overall weight
0.12 kg
Product name
Expander
Electric conductive
Stainless
Fitting
Hint
Please indicate required tube innerdiameter when ordering.
Fitting type
Synthetic expander, round
Expander fitting (Maximum)
21.5 mm
Expander fitting (Minimum)
19 mm
Handle Set
Fitting options
Please indicate required tube innerdiameter when ordering.
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.