P
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
P

5 Posts in this encyclopedia category

Pallet truck castors need to be robust, durable and wear-resistant.

Pallet trucks transport heavy loads – and usually do so many times a day. The pallet truck castors must be able to withstand these loads and must therefore be robust, durable and have a high load capacity.
Read more

Plastic castors

Our large selection of castors and wheels includes plastic castors, made of polyamide or polypropylene, for example. They are available as fixed castors, swivel castors and lockable swivel castors. 
Read more

Plastic wheels from TENTE

We have plastic wheels available for you in a variety of versions.
Read more

Precision and cone ball bearing

Ball bearings are a subtype of rolling bearings in which balls are used as rolling elements between an inner and outer ring. They therefore offer better running characteristics than other wheel bearings such as roller bearings or plain bearings.
Read more

Properties of roller bearings

Wheel bearings for castors can be divided into various types: The four most common types are roller bearings, plain bearings, cone ball bearings and precision ball bearings. 
Read more
Go to homepage
International for Agencies
95 El Gomhorya st.
Cairo
Egypt
Legal Information
  • Imprint
  • Privacy Statement
  • General terms and conditions
  • Terms of use
  • Installation Instructions