- Home
- Industries & Solutions
- Industry
- Machinery & Workshop Equipment
-
Waste Disposal Equipment
Waste Disposal Equipment Castors
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of sheet steel with a solid rubber tread in black that is electric-conductive. The wheel uses a roller bearing and has a diameter of 125 mm. The overall height of the castor is 155 mm. It has a load capacity of 100 kg at 4 km/h and a static load capacity of 200 kg.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a black, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 100 mm. The overall height of the castor is 128 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 160 kg. Under static load conditions, it can support up to 320 kg.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking elastic vulcanized tire tread. The 100mm diameter wheel uses a roller bearing and combined with the castor the overall height is 128mm. This heavy duty castor has a load capacity of 160kg at 4km/h or 320kg when static.
Swivel castor 160 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 135 kg. Under static load conditions, it can support up to 270 kg.
Swivel castor with total lock 160 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At 4 km/h, the Alpha castor has a load capacity of 135 kg. Under static load conditions, it can support up to 270 kg.
Swivel castor 200 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 205 kg. Under static load conditions, it can support up to 410 kg.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polypropylene with a solid rubber black tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 205 kg. Under static load conditions, it can support up to 410 kg.
Swivel castor 200 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. It has a load capacity of 350 kg at 4 km/h and a static load capacity of 700 kg. The rectangular base plate and robust steel housing ensure durability, while the swivel bearing and polyamide wheel with elastic tread provide smooth rolling and maneuverability. With its high load capacities, this heavy-duty castor is suitable for industrial applications.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a non-marking, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 400 kg. Under static load conditions, it can support up to 800 kg.
Swivel castor 160 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with an elastic tire tread made of vulcanized black rubber. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 300 kg. Under static load conditions, it can support up to 600 kg. The rectangular base plate provides a sturdy fitting that allows the castor to be easily mounted while the heavy steel housing ensures strength and durability. With its dual ball bearing swivel and integrated roller bearing in the wheel, the Alpha provides smooth multi-directional rolling motion. Its elastic tread offers good grip and impact absorption. With dimensions of 160 mm wheel diameter and 200 mm height, the Alpha castor delivers robust performance for material handling and transportation equipment.
Swivel castor with total lock 160 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with an elastic tire tread in black vulcanized rubber. The wheel uses a roller bearing and has a diameter of 160 mm. The overall height of the castor is 200 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 300 kg. Under static load conditions, it can support up to 600 kg.
Swivel castor 200 mm
The Alpha swivel castor has a rectangular plate fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polyamide with an elastic tire tread made of vulcanized black rubber. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At a speed of 4 km/h, the Alpha castor has a load capacity of 350 kg. Under static load conditions, it can support up to 700 kg. With its durable construction and high load capacity, the Alpha provides smooth and reliable mobility.
Swivel castor with total lock 200 mm
The Alpha swivel castor with total lock features a rectangular plate fitting and a housing made of heavy steel sheet. It has two ball races for the swivel bearing. The wheel body is made of polyamide with a black, vulcanized elastic tire tread. The wheel uses a roller bearing and has a diameter of 200 mm. The overall height of the castor is 240 mm. At 4 km/h, the Alpha castor has a load capacity of 400 kg. When static, it can support up to 800 kg.
Swivel castor 150 mm
The Alpha is a heavy duty swivel castor with a rectangular plate fitting and housing made of steel sheet. It has a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of aluminium with a casted polyurethane tread. The precision ball bearing wheel has a diameter of 150 mm. The overall height of the castor is 195 mm. At a speed of 4 km/h, the Alpha has a load capacity of 350 kg. Under static load conditions, it can support up to 700 kg. With its robust construction and high load ratings, the Alpha provides reliable mobility for heavy equipment and machinery.
Swivel castor 125 mm
The Alpha swivel castor has a bolt hole fitting and a housing made of heavy steel sheet. It features a two ball races swivel bearing that allows the wheel to rotate 360 degrees. The wheel body is made of polypropylene with a solid rubber non-marking tread. The wheel uses a roller bearing and has a diameter of 125 mm. The overall height of the castor is 155 mm. The load capacity is 160 kg at 4 km/h or 320 kg when static. The bolt hole fitting and heavy steel housing provide durability while the polypropylene wheel with solid rubber tread rolls smoothly. The roller bearing in the 125 mm diameter wheel and 360 degree rotation enabled by the two ball races swivel bearing make maneuvering easy under loads up to 320 kg static and 160 kg at 4 km/h.
Swivel castor 125 mm
The Alpha is a heavy duty swivel castor with bolt hole fitting and a housing made of steel sheet. It has a two ball race swivel bearing that allows the wheel to rotate 360 degrees. The 125 mm diameter wheel has a body made of polyamide with a polyamide tread. The wheel uses a roller bearing. The overall height of the castor is 155 mm. It has a load capacity of 125 kg at 4 km/h and a static load capacity of 250 kg. The steel housing and two ball race bearing provide durability while the polyamide wheel with roller bearing ensures smooth rolling. With its heavy duty construction, 360 degree rotation, and generous load ratings, the Alpha provides reliable mobility in demanding applications.
Swivel castor with total lock 125 mm
The Alpha swivel castor with total lock and bolt hole fitting features a heavy steel sheet housing and two ball races swivel bearing. The polyamide wheel body has a non-marking, vulcanized elastic tire tread. The precision ball bearing wheel has a diameter of 125 mm. The overall height of the castor is 155 mm. At 4 km/h, the Alpha castor has a load capacity of 160 kg. The static load capacity is 320 kg.
Swivel castor with total lock 125 mm
The Alpha is a heavy duty swivel castor with total lock and bolt hole fitting. The housing is made of steel sheet for durability. It has two ball races for smooth 360 degree swiveling. The wheel body and tread are made of polyamide material. The 125mm diameter wheels have roller bearings for easy rolling. With an overall height of 155mm, this castor has a load capacity of 125kg at 4km/h or 250kg when static.
Swivel castor 160 mm
The Alpha swivel castor features a medium rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with solid black rubber tread material, providing excellent grip and floor protection, whilst the plain bearing with synthetic spacer tube delivers reliable rotation performance. With a wheel diameter of 160 mm, the castor achieves an overall height of 200 mm. Load specifications include a dynamic capacity of 135 kg at speeds up to 4 km/h and a static load capacity of 270 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock, head end of castor 160 mm
The Alpha is a swivel castor with total lock, head end of castor, featuring a medium rectangular plate fitting for secure mounting. The housing is constructed from steel sheet, heavy grade material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with solid rubber, black tread material, providing excellent grip and durability, whilst utilising a plain bearing with synthetic spacer tube for consistent rolling performance. With a wheel diameter of 160 mm and overall height of 200 mm, this castor offers compact yet robust construction. The dynamic load capacity is rated at 135 kg at speeds up to 4 km/h, with a static load capacity of 270 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, and various transport equipment.
Swivel castor with total lock 80 mm
The Alpha swivel castor with total lock features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet material and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst the roller bearing system delivers enhanced durability and reduced rolling resistance. The wheel diameter measures 80mm with an overall height of 108mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 200kg at speeds up to 4km/h and a static load capacity of 400kg, making this castor ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor 100 mm
The Alpha swivel castor features a small rectangular plate fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polypropylene body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 100 mm with an overall height of 128 mm. Load specifications include a dynamic capacity of 160 kg at 4 km/h operating speed and a static load capacity of 320 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures smooth rolling performance with minimal maintenance requirements. The castor has a wheel diameter of 100mm and an overall height of 128mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 110kg at speeds up to 4km/h and a static load capacity of 220kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Swivel castor with total lock 100 mm
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polypropylene body with thermoplastic rubber tread material, providing excellent grip and floor protection, whilst the precision ball bearing ensures smooth rolling performance with minimal maintenance requirements. The castor has a wheel diameter of 100mm and an overall height of 128mm, making it suitable for medium-duty applications. Load specifications include a dynamic capacity of 110kg at speeds up to 4km/h and a static load capacity of 220kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.