Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Duratech wheel is a precision castor component manufactured from heavy-duty polyamide with an identical tread material to the wheel body, featuring a diameter of 82 mm and a tread width of 90 mm. The hub measures 90 mm in length, whilst the axle incorporates a 20 mm hole diameter for secure mounting. This wheel is equipped with a precision ball bearing to ensure smooth rotation and longevity. The load capacity specifications indicate a static load rating of 1800 kg, with dynamic load capacities of 720 kg at 6 km/h and 900 kg at 4 km/h, making it suitable for demanding industrial and commercial castor applications requiring reliable performance under substantial loads.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
TOP 082x90-Ø20 HL90
EAN
4031582322620
S4 Material Number
199827989
Core attributes
Type
Wheel
Load capacity at 4 km/h
900 kg
Load capacity at 6 km/h
720 kg
Load capacity Static
1800 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-40 °C
Overall weight
0.62 kg
Product Name
Duratech
Standard
EN12533 - Heavy Duty Castors
Electric Conductive
Stainless
Wheel
Bearing type
6304
Hardness of tread (D)
75 Shore D
Body material
Polyamide, heavy
Tread Material Mix
Identical with wheel body
Axle Hole Diameter
20 mm
Hub Length
90 mm
Tread width
90 mm
Diameter
82 mm
Body width
90 mm
Threadguards
Without threadguard
Bearing
Precision ball bearing
Wheel Color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.