Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Supratech wheel features a 50 mm diameter with a 19 mm wide thermoplastic rubber tread and polypropylene body construction. The wheel incorporates a plain bearing with spacer tube design, accommodating a 6 mm axle hole diameter and 21.5 mm hub length. Load specifications include a dynamic capacity of 40 kg at 3 km/h operating speed and static load capacity of 80 kg. This wheel is specifically engineered for castor applications including roll cages, shopping trolleys, store fixtures and display units, tool cabinets, work benches, and various transport equipment.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PJI050x19-Ø8 VERDE
EAN
4031582457261
Core attributes
Type
Wheel
Load capacity at 3 km/h
40 kg
Load capacity Static
80 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.02 kg
Product name
Supratech
Standard
EN12530 - Devices Castors
Electric conductive
Stainless
Wheel
Hardness of tread (A)
87 Shore A
Body material
Polypropylene
Tread material
Thermoplastic rubber
Axle hole diameter
6 mm
Hub length
21.5 mm
Tread width
19 mm
Diameter
50 mm
Threadguards
Without threadguard
Bearing
Plain bearing with spacer tube
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.