Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Maxtech wheel is a precision castor component engineered for demanding industrial applications including airport equipment, automotive original equipment manufacturing, ceramic and glass production, container construction, machine construction, production and platform trolleys, scaffolding, tool cabinets, waste disposal equipment, work benches, and transport equipment. This wheel features a polyamide body with a polyurethane injected tread measuring 50 mm in width, delivering optimal grip and durability across diverse operational environments. The wheel diameter is 200 mm with a hub length of 58 mm and an axle hole diameter of 20 mm, accommodating standard castor mounting configurations. Equipped with a roller bearing for smooth rotation and reduced friction, the Maxtech wheel demonstrates a static load capacity of 1000 kg and a dynamic load capacity of 500 kg at speeds up to 4 km/h, making it suitable for both stationary and mobile applications requiring reliable performance and extended service life.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
UAR200x50-Ø20 HL58 BURDEOS
EAN
4031582442557
Core attributes
Type
Wheel
Load capacity at 4 km/h
500 kg
Load capacity Static
1000 kg
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
1.04 kg
Product Name
Maxtech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread Material Mix
Polyurethane, injected
Axle Hole Diameter
20 mm
Hub Length
58 mm
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.