Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Puretech wheel is a polypropylene castor wheel featuring a 160 mm diameter with a 40 mm wide solid rubber, non-marking tread and a 58 mm hub length, designed to accommodate a 12 mm axle hole diameter. This wheel is equipped with a roller bearing for smooth operation and is suitable for a wide range of applications including scaffolding, shopping trolleys, store fixtures and display units, tool cabinets, waste disposal equipment, work benches, and transport equipment. The wheel demonstrates robust load-carrying capabilities with a static load capacity of 270 kg and a dynamic load capacity of 135 kg at speeds up to 4 km/h, making it an ideal solution for demanding industrial and commercial environments requiring reliable mobility and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
PIR160x40-Ø12 HL58
EAN
4031582453188
Core attributes
Type
Wheel
Load capacity at 4 km/h
135 kg
Load capacity Static
270 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.85 kg
Product Name
Puretech
Standard
EN12532 - Transport Equipment
Electric Conductive
Stainless
Wheel
Hardness of tread (A)
80 Shore A
Body material
Polypropylene
Tread Material Mix
Solid rubber, non-marking
Axle Hole Diameter
12 mm
Hub Length
58 mm
Tread width
40 mm
Diameter
160 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.