Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Duratech silent wheel features a 100 mm diameter with a 36 mm wide polyamide tread and 44 mm hub length, incorporating a 12 mm axle hole diameter. This roller bearing wheel is constructed from damping, hybrid material for the body, providing enhanced noise reduction during operation. The wheel offers a static load capacity of 320 kg and dynamic load capacity of 160 kg at speeds up to 4 km/h, making it suitable for demanding industrial castor applications requiring reliable performance and quiet operation.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
HUR100x36-Ø12 HL44
EAN
4031582452877
Core attributes
Type
Wheel
Load capacity at 4 km/h
160 kg
Load capacity Static
320 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
0.4 kg
Product name
Duratech silent
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (D)
75 Shore D
Body material
Damping, hybrid material
Tread material
Polyamide
Axle hole diameter
12 mm
Hub length
44 mm
Tread width
36 mm
Diameter
100 mm
Threadguards
Without threadguard
Bearing
Roller bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.