Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel comprises a polyamide body with tread material identical to the wheel body, mounted on a plain bearing system for consistent performance, with a diameter of 80 mm. The castor has an overall height of 108 mm, providing compact integration whilst maintaining structural integrity. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it suitable for demanding industrial applications including automotive OEM, catering carts, container construction, electronic systems, machine construction, transport equipment, and various trolley applications.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UOH080P30-13
EAN
4031582305982
S4 Material Number
990061116
Core attributes
Type
Swivel castor with total lock
Overall width
75 mm
Load capacity at 4 km/h
150 kg
Load capacity Static
300 kg
Overall height
108 mm
Temperature range (Maximum)
80 °C
Temperature range (Minimum)
-25 °C
Overall weight
0.81 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Colour
Blue passivated
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Dome diameter
75 mm
Swivel interference
242 mm
Offset
44.5 mm
Swivel radius
121 mm
Wheel
Hardness of tread (D)
75 Shore D
Body material
Polyamide
Tread material
Identical with wheel body
Tread width
34 mm
Diameter
80 mm
Body width
34 mm
Threadguards
With threadguard
Axle
Screwed with nut
Bearing
Plain bearing
Wheel color
Natural white
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Low wear and tear wheels
Durable wheels with extremely low wear and tear properties.
Low-maintenance wheels
Thread guards for unobstructed operation with minimal cleaning effort.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 80 mm
Basetech
POR080x34-Ø12 RAL9011

The Basetech wheel is constructed from polypropylene with an identical tread material, featuring an 80mm diameter and 34mm tread width. The wheel incorporates a roller bearing system with a 12mm axle hole diameter and 44.4mm hub length. Load specifications include a dynamic capacity of 125kg at 4km/h operating speed and a static load capacity of 250kg. This wheel is specifically designed for applications including roll cages, store fixtures and display units, providing reliable performance in commercial and industrial castor assemblies.

80 mm
Light Duty | < 150 kg
80 mm
Light Duty | < 150 kg
Skip product gallery

Crossselling

Variants
Alpha
Alpha
Alpha
3470UOH080P30-13

The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst a plain bearing system supports the 80 mm diameter wheel for reliable operation. The castor has an overall height of 108 mm, making it suitable for various industrial applications. Load specifications include a dynamic capacity of 150 kg at speeds up to 4 km/h and a static load capacity of 300 kg, making it ideal for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics systems, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

80 mm
Medium Duty | 150 - 500 kg
108 mm
80 mm
Medium Duty | 150 - 500 kg
108 mm