Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Alpha swivel castor with total lock features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and reliable locking functionality. The wheel assembly comprises a polyamide body with injected polyurethane tread material, providing excellent wear resistance and floor protection, whilst utilising a plain bearing system for consistent rotation. With a wheel diameter of 200 mm, the castor achieves an overall height of 235 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
3477UAO200P30-13 BURDEOS
EAN
4031582439960
Core attributes
Type
Swivel castor with total lock
Load capacity at 4 km/h
200 kg
Load capacity Static
400 kg
Overall height
235 mm
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Overall weight
2.41 kg
Product name
Alpha
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Fitting
Fitting type
Bolt hole
Bolt hole diameter
13 mm
Housing
Fork shape
Broad
Material fork
Steel sheet, heavy
Swivel bearing
Two ball races
Swivel interference
332 mm
Offset
55 mm
Swivel radius
166 mm
Wheel
Hardness of tread (D)
40 Shore D
Body material
Polyamide
Tread material
Polyurethane, injected
Tread width
50 mm
Diameter
200 mm
Threadguards
Without threadguard
Axle
Screwed with nut
Bearing
Plain bearing
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Solid housing
Made of pressed steel, zinc plated.
Prevents unintended movement
Wheel lock for manual operation
Secured stand
Total lock for simultaneously locking the wheel and swivel housing.
Variable fitting options
Different fitting dimensions for a large range of applications.
Resource-conserving part replacement
Threaded axles allow effortless wheel change.
Uninterrupted use
Swivel bearing with dust ring for continuous, uninterrupted movement.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.
Easy steering
Double ball bearing swivel head.
Skip product gallery

Accessories

Wheel 125 mm
Basetech
POR125x40-Ø12 HL44,4

The Basetech Wheel is a polypropylene castor wheel with a diameter of 125 mm, tread width of 40 mm, and hub length of 44.4 mm, featuring a 12 mm axle hole diameter and roller bearing construction. The tread material is identical to the wheel body for consistent performance. This wheel offers a dynamic load capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for demanding applications including roll cages, store fixtures and display equipment.

125 mm
Medium Duty | 150 - 500 kg
125 mm
Medium Duty | 150 - 500 kg
Skip product gallery

Crossselling

Variants
Swivel castor 200 mm
Swivel castor 200 mm
Alpha
3470UOO200P30-13

The Alpha swivel castor features a bolt hole fitting for secure mounting applications. The housing is constructed from heavy steel sheet and incorporates two ball races for the swivel bearing mechanism, ensuring smooth directional movement and enhanced durability. The wheel comprises a polyamide body with tread material identical to the wheel body, providing consistent performance characteristics, whilst utilising a plain bearing system for reliable rotation. The wheel diameter measures 200 mm with an overall height of 235 mm. Load specifications include a dynamic capacity of 200 kg at speeds up to 4 km/h and a static load capacity of 400 kg, making it suitable for automotive OEM, catering carts, container construction, electronic systems, fire fighting technology, machine construction, logistics, production trolleys, roll cages, tool cabinets, transport equipment, waste disposal systems, and work benches.

200 mm
Medium Duty | 150 - 500 kg
235 mm
200 mm
Medium Duty | 150 - 500 kg
235 mm