Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel is engineered with an 82 mm diameter and features a 96 mm wide tread manufactured from polypropylene, soft material, providing reliable performance for castor applications. This wheel body delivers exceptional load-bearing capabilities with a static load capacity of 1500 kg and a dynamic load capacity of 750 kg at speeds up to 3 km/h, making it suitable for demanding industrial and commercial environments.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP082x96-Ø52x14
EAN
4031582330656
Core attributes
Type
Wheel
Load capacity at 3 km/h
750 kg
Load capacity Static
1500 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread material
Polypropylene, soft
Ball bearing diameter
52 mm
Ball bearing width
14 mm
Tread width
96 mm
Diameter
82 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.