Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!

CAD files

The Novatech wheel features an 80 mm diameter with a 75 mm wide polypropylene, soft tread material, whilst the body material remains undefined. This wheel body delivers robust load performance with a static load capacity of 1400 kg and a dynamic load capacity of 700 kg at speeds up to 3 km/h, making it suitable for demanding industrial castor applications requiring reliable load-bearing capabilities and smooth operation across various surfaces.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
RK.ETP080x75-Ø47x14
EAN
4031582369533
Core attributes
Type
Wheel
Load capacity at 3 km/h
700 kg
Load capacity Static
1400 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-20 °C
Product name
Novatech
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Body material
Undefined
Tread material
Polypropylene, soft
Ball bearing diameter
47 mm
Ball bearing width
14 mm
Tread width
75 mm
Diameter
80 mm
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Smooth gliding
Polypropylene gliding surface forsoft floors and Teflon gliding surface for hard floors.