Skip to main content Skip to search Skip to main navigation
Welcome to our newly redesigned website!
The Novatech wheel features a robust aluminium body construction with a 250 mm diameter and polyurethane casted tread measuring 55 mm in width, incorporating a bore with keyway bearing system and 25 mm axle hole diameter with 60 mm hub length. This industrial wheel delivers exceptional load performance with a static capacity of 2000 kg, whilst maintaining dynamic load capacities of 1200 kg at 4 km/h and 1000 kg at 6 km/h operating speeds, making it ideal for demanding castor applications requiring reliable load distribution and durability.
Roll performance
Movement noise
Attrition
Corrosion resistance
Article numbers
Article Number
ITB 250x55-Ø25 HL60
EAN
4031582397987
S4 Material Number
199861406
Core attributes
Type
Wheel
Load capacity at 4 km/h
1200 kg
Load capacity at 6 km/h
1000 kg
Load capacity Static
2000 kg
Temperature range (Maximum)
60 °C
Temperature range (Minimum)
-10 °C
Overall weight
1.85 kg
Product name
Novatech
Standard
EN12532 - Transport Equipment
Electric conductive
Stainless
Wheel
Hardness of tread (A)
92 Shore A
Hardness of tread (D)
42 Shore D
Body material
Aluminium
Tread material
Polyurethane, casted
Axle hole diameter
25 mm
Hub length
60 mm
Tread width
55 mm
Diameter
250 mm
Body width
55 mm
Threadguards
Without threadguard
Bearing
Bore with keyway
Wheel color
Honey yellow (RAL1005)
special-features-image
Special Features
Non-hazardous materials
Complies with RoHS and REACH regulations. Does not contain polycyclic aromatic carbons or chromium (VI).
Tested quality
Tested in our own laboratory for compliance with European standards.
Non-marking movement
Wheels with reduced abrasion and little cleaning requirement.